IESNA:LM-63-2002
[TEST]P1390345
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5C-735-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 5xLight Square PACKAGE 70CRI 3500K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (70) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.97A 236.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22427.3
TILT=NONE
70 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 236.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
82.8 110.4 117.3 124.2 131.1 144.9 158.7 172.5 186.3 207.0 234.6 275.9 351.8 434.6 441.5 434.6 441.5 489.8 676.1 1110.7 1510.8 1752.2 1779.8 1697.0 
1662.6 1207.3 979.6 841.6 765.7 689.9 614.0 517.4 331.1 151.8 62.1 6.9 0.0 0.0 
82.8 110.4 117.3 131.1 138.0 158.7 172.5 200.1 220.8 262.1 358.7 545.0 820.9 979.6 1096.9 1255.5 1510.8 2062.7 3380.3 5594.7 8161.0 8747.4 
7857.5 6595.0 6243.2 5015.3 3656.2 2593.9 1786.7 1269.3 903.7 683.0 324.2 172.5 62.1 6.9 0.0 0.0 
82.8 110.4 117.3 131.1 151.8 172.5 200.1 262.1 400.1 876.1 1662.6 2642.2 3525.2 4504.8 5470.6 6512.3 7767.8 10320.3 16211.7 23275.8 
27201.1 27780.6 26718.2 25648.9 25297.1 24469.2 22917.1 19612.7 13776.5 7802.3 3759.7 1441.8 448.4 227.7 75.9 6.9 0.0 0.0 
82.8 103.5 110.4 131.1 158.7 186.3 241.5 365.6 896.8 2490.4 4380.6 6215.6 8161.0 9561.4 11106.7 12589.9 15383.8 21702.9 29836.3 
37307.5 39742.7 40453.2 40625.7 41508.7 41791.6 42060.6 38707.9 30567.6 23096.4 16053.0 10941.1 3180.2 889.9 255.2 55.2 6.9 0.0 
0.0 
82.8 96.6 110.4 131.1 158.7 193.2 262.1 510.5 1552.2 4035.7 7009.0 9375.2 11251.6 13086.6 15328.6 17812.1 22310.0 31492.0 44323.3 
50828.7 53001.8 53429.5 55161.0 57016.7 57134.0 55105.8 47972.7 38590.6 29863.9 24310.6 15942.6 4939.4 1628.1 344.9 69.0 6.9 0.0 
0.0 
82.8 89.7 103.5 124.2 158.7 193.2 282.8 551.9 2021.3 5111.8 8395.6 10547.9 12410.5 14687.1 17211.9 20323.2 26021.4 36790.1 50159.5 
56561.4 59327.7 60873.0 63729.0 65129.5 64963.9 61631.9 53015.6 42219.3 35479.4 28946.4 17605.2 6905.5 2200.6 338.0 69.0 0.0 
0.0 0.0 
82.8 82.8 96.6 117.3 151.8 186.3 255.2 510.5 1745.3 4359.9 7119.3 9423.5 11127.4 12783.1 14935.4 17508.6 21785.7 30622.8 43198.9 
50021.6 51835.9 52229.1 53643.3 55078.2 55230.0 52836.2 45785.8 37190.2 29374.1 23641.4 15680.5 5139.4 2221.3 462.2 62.1 0.0 0.0 
0.0 
82.8 82.8 96.6 117.3 144.9 179.4 227.7 372.5 1034.8 2545.6 4573.8 6470.9 8209.3 9444.1 10699.7 12127.7 14397.3 20412.9 29484.5 
36638.3 38983.9 39473.6 39653.0 40315.3 40625.7 40660.2 36941.9 29753.6 22254.8 16191.0 10961.8 3525.2 1352.1 338.0 48.3 0.0 0.0 
0.0 
82.8 82.8 96.6 110.4 131.1 158.7 186.3 241.5 393.2 972.7 1821.2 2821.5 3725.2 4539.3 5463.7 6450.2 7567.7 10189.2 15797.7 23537.9 
27290.8 27753.0 26483.6 25317.8 24952.1 23758.7 21958.2 17881.1 12900.3 7774.7 3980.5 1614.3 538.1 255.2 75.9 0.0 0.0 0.0 
82.8 75.9 89.7 103.5 117.3 131.1 158.7 172.5 200.1 255.2 372.5 600.2 848.5 986.5 1117.6 1324.5 1628.1 2111.0 3235.4 5870.7 8616.3 9147.5 
7912.7 6484.7 6215.6 4704.8 3414.8 2269.6 1524.6 1159.0 938.2 745.0 400.1 186.3 55.2 0.0 0.0 0.0 
82.8 75.9 82.8 96.6 110.4 124.2 138.0 151.8 165.6 186.3 213.9 262.1 351.8 434.6 434.6 427.7 448.4 489.8 614.0 1110.7 1738.4 1890.2 1703.9 1490.1 
1441.8 1083.1 883.0 779.5 724.4 696.8 648.5 579.5 420.8 165.6 48.3 0.0 0.0 0.0 
82.8 75.9 82.8 89.7 103.5 117.3 124.2 138.0 138.0 151.8 165.6 186.3 200.1 241.5 255.2 248.3 220.8 213.9 220.8 227.7 234.6 262.1 303.5 338.0 338.0 393.2 
434.6 462.2 482.9 476.0 469.1 413.9 351.8 200.1 48.3 0.0 0.0 0.0 
82.8 69.0 75.9 82.8 89.7 96.6 103.5 103.5 103.5 110.4 110.4 117.3 124.2 124.2 124.2 131.1 131.1 138.0 131.1 124.2 124.2 124.2 124.2 124.2 131.1 151.8 
172.5 179.4 186.3 200.1 234.6 269.0 262.1 207.0 75.9 0.0 0.0 0.0 
82.8 69.0 69.0 75.9 75.9 75.9 82.8 82.8 82.8 82.8 82.8 89.7 82.8 82.8 82.8 82.8 82.8 82.8 89.7 89.7 96.6 96.6 96.6 103.5 103.5 117.3 
138.0 151.8 158.7 158.7 144.9 124.2 117.3 96.6 55.2 0.0 0.0 0.0 
82.8 62.1 62.1 62.1 62.1 69.0 62.1 62.1 62.1 62.1 62.1 62.1 62.1 62.1 55.2 55.2 55.2 55.2 55.2 48.3 55.2 62.1 75.9 82.8 82.8 89.7 82.8 69.0 62.1 48.3 41.4 34.5 20.7 6.9 0.0 
0.0 0.0 0.0 
82.8 62.1 55.2 55.2 55.2 55.2 55.2 48.3 48.3 48.3 41.4 41.4 34.5 34.5 27.6 27.6 20.7 27.6 34.5 41.4 34.5 20.7 13.8 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.8 62.1 55.2 55.2 48.3 48.3 48.3 41.4 41.4 34.5 27.6 20.7 13.8 13.8 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.8 55.2 48.3 48.3 41.4 41.4 41.4 34.5 34.5 20.7 13.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.8 55.2 48.3 41.4 34.5 34.5 27.6 27.6 13.8 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.8 55.2 41.4 34.5 27.6 27.6 20.7 13.8 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.8 48.3 41.4 34.5 27.6 27.6 20.7 13.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.8 48.3 41.4 34.5 27.6 20.7 13.8 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.8 48.3 41.4 27.6 20.7 13.8 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.8 48.3 34.5 27.6 20.7 13.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.8 48.3 34.5 27.6 20.7 13.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.8 48.3 34.5 27.6 20.7 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.8 55.2 41.4 34.5 20.7 13.8 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.8 62.1 48.3 41.4 34.5 20.7 13.8 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.8 75.9 62.1 55.2 48.3 41.4 34.5 20.7 13.8 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.8 89.7 82.8 75.9 69.0 62.1 55.2 48.3 41.4 27.6 20.7 13.8 13.8 6.9 6.9 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
82.8 96.6 89.7 82.8 75.9 69.0 69.0 62.1 48.3 41.4 27.6 27.6 20.7 20.7 13.8 13.8 13.8 6.9 6.9 6.9 6.9 6.9 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.9 6.9 6.9 0.0 
0.0 0.0 
82.8 103.5 96.6 89.7 82.8 82.8 75.9 69.0 62.1 48.3 41.4 34.5 27.6 27.6 20.7 20.7 20.7 13.8 13.8 13.8 13.8 13.8 13.8 6.9 6.9 6.9 6.9 6.9 6.9 6.9 6.9 6.9 6.9 13.8 13.8 
6.9 6.9 0.0 
82.8 110.4 103.5 96.6 96.6 89.7 89.7 89.7 75.9 69.0 55.2 48.3 48.3 41.4 34.5 34.5 27.6 27.6 27.6 27.6 27.6 20.7 20.7 20.7 13.8 13.8 13.8 13.8 13.8 13.8 13.8 20.7 20.7 20.7 
20.7 20.7 20.7 0.0 
82.8 110.4 103.5 103.5 103.5 96.6 96.6 96.6 89.7 82.8 75.9 62.1 55.2 55.2 48.3 48.3 41.4 41.4 41.4 41.4 34.5 27.6 27.6 20.7 20.7 20.7 20.7 20.7 20.7 20.7 20.7 20.7 20.7 20.7 
20.7 20.7 20.7 0.0 
82.8 103.5 96.6 96.6 96.6 96.6 96.6 96.6 96.6 82.8 75.9 69.0 69.0 62.1 62.1 55.2 55.2 55.2 55.2 48.3 48.3 41.4 34.5 27.6 27.6 20.7 20.7 20.7 20.7 20.7 20.7 20.7 20.7 
20.7 20.7 20.7 20.7 0.0 
82.8 103.5 96.6 96.6 89.7 89.7 89.7 82.8 82.8 82.8 75.9 75.9 75.9 69.0 69.0 69.0 69.0 69.0 75.9 82.8 75.9 62.1 55.2 48.3 48.3 41.4 41.4 34.5 34.5 
41.4 34.5 27.6 20.7 20.7 13.8 13.8 13.8 0.0 
82.8 96.6 96.6 89.7 89.7 89.7 89.7 89.7 82.8 82.8 82.8 82.8 82.8 82.8 82.8 89.7 89.7 89.7 89.7 89.7 89.7 96.6 110.4 124.2 131.1 131.1 
117.3 103.5 96.6 82.8 75.9 69.0 62.1 41.4 27.6 13.8 6.9 0.0 
82.8 103.5 96.6 96.6 96.6 96.6 103.5 96.6 96.6 96.6 103.5 103.5 103.5 103.5 103.5 110.4 110.4 117.3 117.3 124.2 124.2 131.1 131.1 138.0 138.0 151.8 
172.5 186.3 186.3 179.4 172.5 158.7 151.8 131.1 82.8 13.8 6.9 0.0 
82.8 103.5 110.4 110.4 110.4 117.3 117.3 124.2 124.2 124.2 131.1 138.0 138.0 138.0 144.9 151.8 158.7 165.6 158.7 151.8 144.9 151.8 151.8 158.7 165.6 193.2 
213.9 220.8 234.6 248.3 282.8 317.3 303.5 248.3 89.7 13.8 0.0 0.0 
82.8 110.4 117.3 117.3 124.2 138.0 144.9 151.8 158.7 172.5 186.3 200.1 220.8 255.2 275.9 262.1 248.3 241.5 241.5 255.2 262.1 289.7 365.6 386.3 393.2 434.6 
462.2 476.0 482.9 462.2 441.5 400.1 331.1 179.4 69.0 6.9 0.0 0.0 
82.8 110.4 117.3 124.2 131.1 144.9 158.7 172.5 186.3 207.0 234.6 275.9 351.8 434.6 441.5 434.6 441.5 489.8 676.1 1110.7 1510.8 1752.2 1779.8 1697.0 
1662.6 1207.3 979.6 841.6 765.7 689.9 614.0 517.4 331.1 151.8 62.1 6.9 0.0 0.0 
